Single chamber orifice fitting
FPD201

The FPD201 is a single- chamber orifice fitting suitable for fiscal (custody transfer) applications.  It enables the orifice plate to be inspected and / or replaced without removing the fitting itself from the pipeline.

Overview
Data
Download
Service

Overview

The FPD201 is a single chamber orifice fitting.  It enables the orifice plate to be inspected and / or replaced without removing the fitting itself from the pipeline. However, the process must be shut down and depressurized before the plate can be removed. 

Dual chamber fittings are available that allow “live” orifice plate changes or routine inspection – these are the FPD212 and FPD220.

Data

Here are the key features of the FPD201:

  • Economical orifice installation
    Orifice plate is serviceable without removing fitting from pipeline
  • Pipe sizes up to 30 in.  (750 mm)
  • Pressures up to ANSI 2500 rating
    For pipe sizes up to 300 mm (12 in.)
  • Comprehensive testing and documentation package
    supplied as standard

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Select region / language