Electromagnetic flowmeter
ProcessMaster FEP610

ProcessMaster FEP610 offers robust, cost effective flow measurement with the industry´s widest range of liners, electrodes and sizes to meet the needs of all industrial standard applications.
The ProcessMaster´s concept comprises of uniform operating concept with a high degree of performance and reliability, assuring the longest service life.
Available as an integral or remote mount design – with or without local LCD display. All version use a common transmitter with easy to understand diagnostic messages for improved operator efficiency.
ProcessMaster FEP610 is ideally suited for all industrial standard applications.

Overview
Data
Fielbus & HART
Download
Service

Overview

ProcessMaster FEP610 is ideally suited for industrial standard applications featuring all functions required - no more and no less.
The perfect device for everyday applications.
Simple and economical.   

  • Field-proven powerful and flexible transmitter technology
    – ABB common HMI concept
    – Easy Set-up function for simple and intuitive configuration
    – Through-the-glass operation  
  • One single transmitter for all design types
    – Integral mount design or remote mount design
    – With or without local LCD display
    – Universal wide range power supply
    – 1 analog output, 2 digital outputs
  • Robust construction for rough environmental conditions 
    – Hermetically sealed flow sensor
    – Protection of the inside components against
          Condensation, vibration and corrosion
          Damages during transport and mounting

Data

General specifications:  

  • Measuring value error
    – 0.5 % of rate
  • Nominal diameter
    – DN 3 to 2000 (1/10 to 80 in.)
  • Process connection
    – Flange in accordance with DIN, ASME, JIS
  • Nominal pressure
    – PN 10 to 40, ASME CL 150, 300, JIS 10K
  • Lining
    – Hard rubber, soft rubber, PTFE, PFA, ETFE

Fieldbus & HART

ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices.
The version matrix document shows for each protocol the software revision that’s compatible to the hardware and firmware revision of the device.

Software and documentation:

Stand-alone tool:
ABB offers software tools that use the listed drivers above for your device configuration and monitoring requirements. Read more & download

Fieldbus solutions:
ABB offers a wide range of fieldbus products, accessories, tools, support documentation, applications and news. Read more

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Select region / language