Electrical actuators accessories

The ABB extensive range of accessories simplifies the installation of elecrical actuators and electronic units and makes it suitable for all applications occur in practice. From the matching adapter plates via software ECOM700 to the motor temperature monitoring unit SD241-B you will find everything you need for a quick and trouble-free installation.

ABB株式会社 計測・分析機器事業部

お問い合わせはこちら
Overview
Download
Service

Overview

 General specifications: 
  • Motor temperature monitoring unit SD241-B
    –  for Contrac actuators in explosion proof design
    –  Thermistor control unit for monitoring the motor temperature
    –  Integrated contactor for interrupting the power supply
    –  Test button on the front
    –  Signal contact to monitor the trip function
  • Contrac save & restore engineering tool for electrical actuators ECOM700
    –  Using the engineering tool ECOM700, the user can read out, store and write back the actuator-related data from the electronic unit of a Contrac actuator
  • Adater plates for rotary actuators
    –  Steel plate including fixing screws for mechanically adapting lever actuators (model series PME, RHA…, RHB…, RHD…, and RHDE…) to existing fixing devices for lever actuator types RH…
    – Enables faster replacement
    – Avoids additional installation costs
    – Operating level of actuating lever and coupling rods remains unchanged

Download

ドキュメントをロードしています

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ