Rotary actuators

Electrical rotary actuators with rated torque of 100 Nm ... 16000 Nm for the operation of final control elements with preferably 90° rotary movement such as flaps, cocks, dampers, etc.
A lever / linkage bar assembly transfers the torque or the actuator is directly coupled to the cock flange.
 
Electrical rotary actuators of the RHDE… series are designed for the use in hazardous areas. They are controlled via standard electronic units, loaded with specific data for the explosion-proof actuators. These electronic units for field or rack installation are installed in the non-hazardous area.

ABB株式会社 計測・分析機器事業部

お問い合わせはこちら
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ