ControlMaster 1/8 DIN universal process controller
CM10

A flexible, scalable, universal 1/8 DIN PID process controller with full-color TFT display and an intuitive operator interface to simplify process configuration and operation.

ABB株式会社 計測・分析機器事業部

お問い合わせはこちら
Overview
Data
Download

Overview

The CM10 process controller is scalable in terms of both hardware and software, enabling it to meet your application requirements. The flexible control functionality including on/off, time proportioning, analog PID, dual output control and math & logic make this controller suitable for a wide range of process applications. 
 
Fully configurable via the easy-to-navigate front panel menus or ConfigPilot configuration software, the CM10 can be commissioned rapidly and then tuned via the advanced auto-tune functionality. MODBUS® and Ethernet communication options ensure easy integration into a control system.

Data

  • Crystal-clear, full-color TFT, 5.5 cm (2.2 in.) display that shows alarm messages and diagnostic information at-a-glance without the need for scrolling
  • Full-text display and simple-to-navigate, pop-up menus makes operation and configuration exceptionally easy
  • Extensive customization features enable the display to be tailored to suit your process requirements
  • Scalable in both hardware and software functionality to match your application requirements
  • Flexible control functionality including on/off, time proportioning, analog PID and motorized valve control strategies
  • Extensive functionality including math and logic brings powerful and flexible problem-solving capability to all your application requirements 
  • Ethernet and MODBUS® communication options for easy integration into larger control systems or other process instrumentation
  • Rugged design with IP66 and NEMA 4X environmental protection

Download

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ