ControlMaster 1/2 DIN universal process controller
CM50

A highly versatile, universal 1/2 DIN PID process controller with full-color TFT display and an intuitive operator interface for simplified configuration and operation

ABB株式会社 計測・分析機器事業部

お問い合わせはこちら
Overview
Data
Download

Overview

The CM50 universal PID process controller offers many features and performance capabilities to suit a wide range of industrial applications. Detailed process information is presented clearly on the CM50's full-color TFT display and an intuitive operator interface simplifies configuration and operation. IP66 and NEMA 4X environmental protection enables the controller to be used in hose-down applications. 

Highly scalable in both hardware and software functionality, the CM50 can be specified easily to meet the needs of virtually any process control application – simple or advanced. Powerful control functions such as adaptive control, math, logic and totalization provide problem-solving flexibility 

Fully configurable via the easy-to-navigate front panel menus or ConfigPilot configuration software, the CM50 can be commissioned rapidly and then tuned via the advanced autotune capability. MODBUS and Ethernet communication options ensure easy integration into a control system.

Data

  • Comprehensive and easy to read, user-customizable, 3.5 inch, crystal-clear, full-color TFT display
  • Intuitive user interface and clear text prompts for quick and simple installation, commissioning and operation
  • Scalable hardware and software functionality to fulfill the demands of the simplest to the most complex process
  • Besides cascade, feed-forward, ratio, predictive and adaptive control strategies, the controller also boasts dual-loop capability
  • Advanced problem-solving capabilities including math, logic and totalization provide the power to solve complex application requirements
  • IP 66 and NEMA 4X environmental protection
  • Ethernet and MODBUS® communications enables easy connection to plant networks

Download

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language