ControlMaster 1/8 DIN universal process indicator

CM15

A feature-packed 1/8 DIN universal process indicator with a crystal-clear, full-color, TFT display

ABB株式会社 計測・分析機器事業部

お問い合わせはこちら
Overview
Data
Download

Overview

The CM15 is a feature-packed 1/8 DIN universal process indicator. A crystal-clear, full-color, TFT display shows operators exactly the information they need to know and provides operation menus in full text, making the CM15 easy and intuitive to use.

Fully configurable via the front panel menus or ConfigPilot configuration software. The CM15 is easy to quickly install and commission.

Available as a basic indication-only model, or enhanced through plug-and-play function keys and I/O modules, the CM15 offers totalization, level, math, logic, counter and alarm functions, making it extremely flexible and able to solve many tricky application requirements. MODBUS® and Ethernet communication options ensure easy integration and connectivity to supervisory or control systems.

Data

  • Comprehensive display of process status on a crystal-clear, full-color TFT screen
  • Dual point indication enables two process values to be simultaneously displayed
  • Intuitive user interface and clear text prompts make installation, commissioning and operation quick and simple
  • Direct, high accuracy connection to electromagnetic flow meters such that frequency signal can be totalized and displayed on screen
  • 2 universal inputs, 1 analog output and 1 relay fitted as standard providing comprehensive I/O
  • Highly scalable in terms of both hardware and software to meet demands of complex applications
  • Totalization and counter functions for calculation and display of flow total values and pulse counting capability
  • IP66 and NEMA 4X environmental protection for 'on-site' measurement and indication
  • MODBUS® and Ethernet communication options for flexible connectivity into virtually any higher level system 

Download

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ