Magnetostrictive Level Transmitter AT200

The AT200 Magnetostrictive Level Transmitter is Used as a Direct Insert for the KM26 Magnetic Level Gauge to Create a Complete Level Measuring System for a Wide Range of Total and Interface Applications.  

ABB株式会社 計測・分析機器事業部

お問い合わせはこちら
Overview
Data
Download
Service

Overview

The AT200 Transmitter Features One Moving Part, a Float, that Provides Continuous Level Reading Via Common Industry Protocols Such as 4-20 mA, HART, Honeywell DE, Foundation Fieldbus, while Deriving its Source of Power from the Control Loop. The Transmitter Detects the Position of the Float within the Float Chamber by Using "Time of Flight" Technology to Calculate Distance. The Resulting, Non-Contact, Level Measurement is Highly Accurate.

 

Data

FEATURES:

  • SIL2 Certified IEC 61508*
  • Designed to Mount Externally to K-TEK KM26 or Other Magnetic Level Gauge
  • High Accuracy: .01% of Full Scale
  • Superior Piezo Ceramic Sensor (Patent # 5,473,245)
  • Local Indication with LCD Display
  • Simple Calibration
  • Never Requires Recalibration: Set It & Forget It
  • Dual Compartment Housing with Separate Field Terminal Compartment
  • Total and/or Interface Level Measurement
  • ProcessTemperature Range -320º F to 800º F (-196 to 427ºC) with options
  • Field Replaceable Module
  • Built In RFI / EMI Filter
  • Digital Communication

OPTIONS:
  • Two Level Indications
  • Honeywell DE Output
  • Foundation Fieldbus Output
  • Glass Viewing Window
  • 316L SS Enclosure
  • 20 Point Strapping Table

Download

ドキュメントをロードしています

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ