Multivariable transmitter
266CRH

The multivariable transmitters in the 266CRH with remote diaphragm seals calculates the mass flow for gases, vapours and liquids with dynamic flow compensation directly from the three process variables of differential pressure, absolute pressure and temperature.

ABB株式会社 計測・分析機器事業部

お問い合わせはこちら
Overview
Data
Fieldbus & HART
Download
Service

Overview

The multivariable transmitters in the 266CRH are used for differential pressure flow measurements. Apart from pressure- and / or temperature-dependent changes to the density of the fluid, the parameters such as the discharge coefficient, thermal expansion of pipelines and primary device and the Reynolds number are also corrected. It can also be used for DP level measurement if density compensation is necessary due to process temperature changes. This could make any level measurement much more reliable.
In addition to high precision, the multivariable 266 also offers the advantage that only a single device needs to be used for the measuring point instead of several transmitters and a flow calculator.

Data

  • Base accuracy: ± 0.075 %
  • Reduced process penetrations save money and reduce the risk of leakage
  • High static working pressure option (41 MPa, 6000 psi) for power plants, pipelines or oil and gas production
  • Local operation with LCD with TTG (Through The Glass) technology without the need of opening the housing
  • Integrated totalizers and in addition a binary output as pulse or frequency output for activating external totalizers
  • Exchangeable electronics with automatic configuration capability
  • Flexible process connections and high selection of corrosion resistant material due to all welded diaphragm seals

Fieldbus & HART – 266xxx MV

ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices.
The version matrix document shows for each protocol the software revision that’s compatible to the hardware and firmware revision of the device.

Software and documentation:

Stand-alone tool:
ABB offers software tools that use the listed drivers above for your device configuration and monitoring requirements. Read more & download

Fieldbus solutions:
ABB offers a wide range of fieldbus products, accessories, tools, support documentation, applications and news. Read more

Download

ドキュメントをロードしています

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language