Multivariable transmitter
266JST

The multivariable transmitter 266JST is able, thanks to multisensor technology, to measure differential pressure, absolute pressure and temperature of liquid, vapour and gas. Temperature is measured via an external RTD.

ABB株式会社 計測・分析機器事業部

お問い合わせはこちら
Overview
Data
Fieldbus & HART
Download
Service

Overview

In addition to high precision, the multivariable 266 also offers the advantage that only a single device needs to be used for the measuring point instead of several transmitters which reduces purchase and installation cost and increases reliability due to fewer devices and less wiring.

Data

  • Base accuracy: ± 0.04 %
  • Reduced process penetrations save money and reduce the risk of leakage
  • High static working pressure option (41 MPa, 6000 psi) for power plants, pipelines or oil and gas production
  • True draft range (down to 0.05 kPa, 0.2 inH2O) transmitter
  • Local operation with LCD with TTG (Through The Glass) technology without the need of opening the housing
  • Detection of plugged impulse lines
  • Exchangeable electronics with automatic configuration capability

Fieldbus & HART – 266xxx MV

ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices.
The version matrix document shows for each protocol the software revision that’s compatible to the hardware and firmware revision of the device.

Software and documentation:

Stand-alone tool:
ABB offers software tools that use the listed drivers above for your device configuration and monitoring requirements. Read more & download

Fieldbus solutions:
ABB offers a wide range of fieldbus products, accessories, tools, support documentation, applications and news. Read more

Download

ドキュメントをロードしています

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ