Differential pressure transmitter for interface level measurements
266DLH

Model 266DLH is a specific application transmitter using a differential design for liquid level interface and density measurements, typically for two non mixable liquids (one upon the other) of different specific gravity in a tank.

ABB株式会社 計測・分析機器事業部

お問い合わせはこちら
Overview
Data
Fieldbus & HART
Download
Service

Overview

The transmitter has a defined structure with two seals:
– one direct mount flanged flush diaphragm seal is on the high pressure side
– one remote seal, selectable wafer or flanged flush diaphragm, is fitted via capability to the low pressure side. It is very important to highlight that the seals should have the same physical characteristics (size, materials, etc.) for the two sides. 

With an MTBF that exceeds 200 years combined with the Taylor “All-welded” technology this transmitter can boost plant availability.
Replacing the communication board and terminal block in field is easy and safe: repairs can be done in minutes thus increasing transmitter and plant availability.

SIL2/SIL3 certification issued by TÜV Nord according to IEC 61508 represents another key-feature within 266 pressure transmitter portfolio. This certification is a real guarantee of protection and makes of 266DLH the smartest fit in Safety-critical loops.

266DLH features WirelessHART communication protocol allowing a shorter installation times by eliminating complex wired infrastructures, and lower overall implementation costs of process measurement.
266DLH battery life is about 10 years at 32 sec. update rates, delivering a very cost effective and reliable solution to monitor your process assets.

Data

266DLH: smartness beyond performances.

- Base accuracy : ±0.1%
- Span limits: – 0.4 to 16kPa; 1.6 to 64inH2O
- Multiple protocol availability – provides integration with HART®, PROFIBUS PA, FOUNDATION Fieldbus and WirelessHART platforms offering interchangeability and transmitter upgrade capabilities
- Full compliance with PED Category III

 

Fieldbus & HART

ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices.
The Version Matrix document shows for each protocol the Software Revision that’s compatible to the Hardware and Firmware Revision of the device.

Read first:
Version Matrix


Download software and relevant documents:
HART:
Software: DTM*, EDD
Supplementary Information: Driver description


PROFIBUS:
Software: DTM*, GSD
Supplementary Information: Driver description


FOUNDATION Fieldbus:
Software: EDD/CF
Supplementary Information: Driver description


Stand-Alone-Tool
ABB offers Software Tools that use the listed drivers in the table above for your device configuration and monitoring requirements.
Please read more & download

Fieldbus solutions
ABB offers a wide range of fieldbus products, accessories, tools, support documentations, applications and news.
Please read more
*) DSV401 Rx (SMART VISION) is not released with the latest DTM500 Bundle.
Please use any latest frame application (e.g. Stand-Alone-Tool ABB DAT200 Asset Vision Basic).

Download

ドキュメントをロードしています

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language