Differential pressure transmitter with multisensor technology
266MSH

266MSH is the transmitter for differential pressure measurements featuring high static capability.

ABB株式会社 計測・分析機器事業部

お問い合わせはこちら
Overview
Data
Fieldbus & HART
Download
Service

Overview

This transmitter features in-field replaceable electronics module that thanks to the auto-configuration functionality dramatically improves plant productivity. Its intuitive plug-and-play display with easy setup procedure really helps users by saving time and lowering maintenance and inventory costs. Moreover, the innovative TTG (Through The Glass) technology allow users to configure the instruments in the field without removing the windowed front cover and consequently to save a lot of time setting all parameters by using the finger tips in few minutes.

In addition, 266MSH features Plugged Impulse Line Detection as standard helping customer in detecting when the impulse line are going to be plugged. This is real predictive maintenance.

SIL2/SIL3 certification issued by TÜV Nord according to IEC 61508 represents another key-feature within 266 pressure transmitter portfolio. This certification is a real guarantee of protection and makes of 266MSH the smartest fit in Safety-critical loops.

266MSH: smartness beyond performances.


Data

- Base accuracy : from ±0.06%

- Span limits: 0.05 … 10000 kPa; 0.2 in. H2O ...1450psi
- MWP: 410 bar, 5945 psi
- Multiple protocol availability – provides integration with HART®, PROFIBUS PA and FOUNDATION Fieldbus platforms offering interchangeability and transmitter upgrade capabilities
- Full compliance with PED Category III

 

Fieldbus & HART

ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices.
The Version Matrix document shows for each protocol the Software Revision that’s compatible to the Hardware and Firmware Revision of the device.

Read first:
Version Matrix


Download software and relevant documents:
HART:
Software: DTM*, EDD
Supplementary Information: Driver description


PROFIBUS:
Software: DTM*, GSD
Supplementary Information: Driver description


FOUNDATION Fieldbus:
Software: EDD/CF
Supplementary Information: Driver description


Stand-Alone-Tool
ABB offers Software Tools that use the listed drivers in the table above for your device configuration and monitoring requirements.
Please read more & download

Fieldbus solutions
ABB offers a wide range of fieldbus products, accessories, tools, support documentations, applications and news.
Please read more
*) DSV401 Rx (SMART VISION) is not released with the latest DTM500 Bundle.
Please use any latest frame application (e.g. Stand-Alone-Tool ABB DAT200 Asset Vision Basic).

Download

ドキュメントをロードしています

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ