Differential pressure transmitter with multisensor technology
266MST

Model 266MST is the top performance differential pressure transmitter with “multisensor technology” suitable for measuring liquid, gas or steam flow as well as level, pressure and density in applications with working pressure up to 41Mpa / 5945psi.

ABB株式会社 計測・分析機器事業部

お問い合わせはこちら
Overview
Data
Fieldbus & HART
Download
Service

Overview

The unique combination of several sensor systems in a single device allows simultaneous measurement of differential pressure and absolute pressure. The sensor temperature and the absolute pressure are also used for eliminating environmental effects on the sensor. Long-term stability and proven reliability are the key-factors that make of 266MST the best choice for differential pressure measurement.

In addition to the plug-in terminal block, this transmitter features in-field replaceable electronics module that thanks to the auto-configuration functionality dramatically improves plant productivity. Its intuitive plug-and-play display with easy setup procedure really helps users by saving time and lowering maintenance and inventory costs. Moreover, the innovative TTG (Through The Glass) technology allows users to configure the instruments in the field without removing the windowed front cover and consequently to save a lot of time.

The 266MST is certified by TUV NORD for use in safety instrumented systems as per the requirements of IEC61508. The transmitters meet the requirements for SIL2 applications in a single transmitter configuration (1oo1) and for SIL3 applications in a redundant configuration (1oo2).

Data

  • Base accuracy : ± 0.04 % (optional ± 0.025 %)
  • Span limits: 0.05 to 10000 kPa; 0.2 inH2O to 1450 psi
  • Output signal: Multiple protocol availability offering interchangeability and transmitter upgrade capabilities
    – 4 to 20 mA, HART
    – PROFIBUS PA 3.01
    – FOUNDATION Fieldbus ITK 5.1
  • Local operation with LCD with TTG (Through The Glass) technology without the need of opening the housing
  • Conforms to SIL2 / SIL3 acc. to IEC 61508
  • Full compliance with PED Category III

Fieldbus & HART

ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices.
The version matrix document shows for each protocol the software revision that’s compatible to the hardware and firmware revision of the device.

Software and documentation:

Stand-alone tool:
ABB offers software tools that use the listed drivers above for your device configuration and monitoring requirements. Read more & download

Fieldbus solutions:
ABB offers a wide range of fieldbus products, accessories, tools, support documentation, applications and news. Read more

Download

ドキュメントをロードしています

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language