Level measurement for the power generation industry

Share this page

Power_2

 

Ammonia storage

Ammonia is usually stored as a liquid in pressurized vessels and can be a very difficult compound to measure reliably due to its tendency to change between the liquid and vapor states as the pressure and temperature varies. In addition, the surface of the fluid tends to boil as it moves between states and the heavy vapors can affect measurement accuracy. Ammonia is hazardous and an irritant. It will also diffuse through many elastomers and this needs to be considered when selecting measurement technologies and devices.


Ammonia vaporization

Vaporized ammonia is used in catalytic and noncatalytic reduction systems for emissions control in power plants. Ammonia is injected into the flue gas stream and acts as a reducing agent. The EPA mandates the reduction and control of these emissions, and ammonia is a key part of ensuring that a power plant is compliant with EPA regulations. It is also used to enhance precipitator efficiency for particulate control.  To keep the supply of ammonia readily available for usage and avoid spillage or accidents, a robust ammonia storage system with accurate level measurement must be in place.


Hydro electric

  • Gate positioning
  • Intake and tailrace level
  • High pressure hydraulics HPU
  • Surge tanks
  • Turbine oil tanks


Other applications

  • Boiler blowdown
  • Condensate drip legs
  • Condensate receiver tanks
  • Condensate storage
  • Cooling tower
  • Deaerators
  • Demineralization tanks
  • Feedwater heaters
  • Flash tanks
  • Fuel oil storage
  • Lubrication oil
  • Reflux drum
  • Reboiler
  • Steam drum
  • Water services
  • Water wash
  • Chemical storage for water treatment
  • Coal fired plant silos and tripper car positioning
  • Fly ash handling
Select region / language