Magnetic level gauge
MS41

The K-TEK MS41 electric switch is a magnetically actuated double pole double throw switch. When the MS41 is mounted on a KM26, LS Series, or an External Chamber that contains a K-TEK magnetic float, it can sense a high or low level within a vessel.

Overview
Data
Tools
Download
Service

Overview

 The unique magnetic coupling action eliminates the need for seals, diaphragm springs, or torque tubes because there is no physical contact with the process. The switch configuration also has no process connections which insures complete isolation from the process. The maintenance free design requires no periodic cleaning or operational checks and contains hermetically sealed contacts that insure high reliability and extended product life.

Data

Data content goes here.  Delete this tab if not needed. Example: 

    • Hermetically Sealed DPDT Switch
    • NEMA 4X Sealed 316L Stainless Steel Enclosure
    • Separate Terminal Compartment Eliminates Corrosion Potential
    • Easy Mounting and Adjustment - Only Screwdriver Required
    • Trip Point Infinitely Adjustable Without Changing Process Piping
    • Vibration Resistant
    • Compact Design
    • Process Temperatures from –320 to 850°F / -195 to 454°C 

Tools

Tools content goes here.  Delete this tab if not needed.
Example:
Find the best product for your measurement needs! 

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Select region / language