Magnetic level gauge
KM26

With over 350,000 installations worldwide, our KM26 magnetic level gauge (MLG) has provided custom engineered solutions to liquid level applications in industries such as: oil and gas, refinery, chemical, petrochemical, power generation and many more. The KM26 MLG has proven itself to be a safe, reliable, maintenance free solution for total and/or interface level detection in toxic, corrosive, high pressure and high temperature processes. 

ABB offers the standard KM26 MLG with a chamber of virtually any non-magnetic material, extruded process connections, a custom engineered float and all accessories with 316 stainless steel construction.

ABB's KM26 MLG is the industry's only level gauge with optional certifications including: PED, ASME (U, UM or S), ATEX constructional safety and IP68 certified hermetically sealed indicator.

Overview
Data
Tools
Download
Service

Overview

The KM26 Magnetic Level Gauge has provided custom engineered solutions to liquid level applications in industries such as: oil and gas, refinery, chemical, petrochemical, power generation and many more. The KM26 MLG has proven itself to be a safe, reliable, maintenance free solution for total and/or interface level detection in toxic, corrosive, high pressure and high temperature processes.

Features:

  • Highly visible level indication with no process fluid in contact with the glass
  • All construction in-house by code certified welders
  • Float designed and weighted for maximum accuracy with 75 grams minimum upward buoyant force
  • Transmitter and switch options which can be installed, adjusted and maintained with no process interruption
  • Safe for corrosive, flammable, toxic, high-temperature and high-pressure applications
  • Rugged design - low or no maintenance

Data

Available materials
− Stainless steel—304/304L, 316/316L, 317/317L, 321, 347, 904
− Alloy 20
− Hastelloy®—B, C-276
− Alloy 600, 625, 800, 825
− Titanium
− Teflon® (registered trademark of DuPont) coated stainless steel
− Fiberglass—epoxy or vinyl ester resin
− PVC, CPVC, Kynar®
− Polypropylene
− Zirconium
− Monel
− For other materials consult factory

Process capabilities
− Full vacuum to 5000 PSI / 345 BAR
− -320 to 1000 °F/ -196 to 538 °C
− 0.25 specific gravity
− All liquid viscosities
− Interfaces as Low as .03 ΔSG

Testing and documentation available upon request
− Radiographic examination
− Liquid dye penetrant examination
− Hydrostatic examination
− PMI (Positive Material Identification) material certification
− ASME “U,” “UM,” or “S” stamp
− Third party inspection
− Material Certificates
− ANSI/ASME B31.1, B31.3
− PED certification
− NACE MR0103, NACE MR0175
− Canadian registration number (CRN)
− Marine and industrial type approval for high-pressure boilers
− Mechanical Function Test
− Float Curves (Total Level only)

Tools

Coming soon ...

Product Selection Assistant for KM26S - magnetic level gauges

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service