LMG200 Magnetic Level Gauge

Reliable, essential level indication for a wide range of general industry

Building on the proven excellence of our flagship products KM26 series, we are proud to introduce our latest series — designed specifically for a broader range of general industrial scenarios. Our flagship product KM26 is well known for the outstanding performance under extreme conditions like large range of temperature and pressure, low specific gravity, and challenging interface measurement . This time, we’ve listened to more customer voices: for everyday applications where temperatures and pressures are less demanding, you still need a reliable, efficient, and fully validated solution. That’s why we developed this new product — based on the same rigorous processes and quality systems as our flagship line. It is not a compromise, but a targeted optimization for general operating conditions. While retaining the core quality and full validation standards of our flagships, we have made specific design adjustments to better suit non-extreme conditions — delivering more balanced, efficient performance where it matters most.

Overview
Data
Download
Service

Introduction

The LMG200 system consists of a float, a float chamber and an indicator assembly. The float chamber is connected to the process container through a customizable process connection form. The indicator assembly includes a sealed polycarbonate tube with a magnetic flap and a scale corresponding to the required measurement range. The magnetic float inside the chamber couples with the magnetic flap outside the chamber, driving it to flip and indicate its liquid level position.

The LMG200 magnetic level gauge can also be equipped with magnetic coupling switches, magnetostrictive level gauges and other remote transmission devices that utilize magnetic field induction of liquid level signals.

Characteristics

  • Indicator is vacuum sealed to slow down the aging and fading of the
    display
  • Floats with concentrated and powerful magnetic field ensure reliable flip
    ping and high resolution
  • Stop springs to protect the internal float from damage caused by sudden
    working conditions. Transmitter and switch options which can be installed,
    adjusted and maintained with no process interruption
  • The 316L scale frame and exposed components can easily cope with corro
    sive environments
  • Customized solutions for media with high viscosity, crystallization and
    vaporization

Measurement made easy

Available materials

  • Stainless steel—304, 316/316L
  • 304 or 316L with PTFE lining(Vacuum to 2.5Mpa)
  • PP, UPVC, PVDF

Main technical parameters

  • Measurement range: 200 to 8000 mm
  • Pressure: Vacuum to 11 Mpa
  • Temperature: -100℃ to 191 ℃
  • Specific gravity (S.G.): 0.45 to 2
  • The minimum S.G difference for interface measurement: 0.15
  • Accuracy:±10mm

Indicator

  • 316L metal frame
  • Polycarbonate vacuum sealed tube
  • Flap type with position limit mechanism, avoid random flip especially under vibration conditions
  • Red / white or yellow / black magnetic flap indicator with customizable scale

Float

  • Titanium or 316L based on specific gravity and pressure
  • PTFE lining type: A PTFE protective layer is applied to the metal float shell

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language