Ultrasonic Level Transmitter
LST400

The LST400 is an Ultrasonic Level Transmitter capable of measuring liquid level or solid applications up to 50 ft. / 15 meters or flow rates in all types of open channel flow applications. The transmitter has a single 4-20 mADC analog output with HART 7 and five (5) relay outputs. A transducer is fitted to the top of a silo or tank, facing down towards the material being measured.

Overview
Data
Download
Service

Overview

The transmitter’s microprocessor simultaneously fires an electronic pulse to the transducer and starts a timer. The transducer converts this electronic pulse to an acoustic pulse, which is directed toward the surface of the material being measured. When the acoustic pulse contacts the surface of the material, energy is reflected back to the transducer, which converts this reflected energy back to an electronic pulse. This pulse is sent back to the microprocessor, which stops the timer and determines the “time of flight” of the signal. By combining the speed of sound through air and the “time of flight” of the pulse, the microprocessor accurately determines the level of the product. Powerful software removes false echoes from the signal and electronic filters remove ambient noise.

Data

FEATURES

  • Range to 50 ft. / 15 m
  • Isolated 4 - 20 mA Output with HART 7
  • Graphic LCD Display
  • Integrated Analytical Software
  • 5 Configurable Relays / 8 Amp
  • Configurable as Open Channel Flow Meter
  • Pump Cycling and Pump Monitoring
  • Remote Totalizer Count Outputs
  • Automatic Variable Gain & Power for Difficult Applications

APPLICATIONS

  • Various Liquids Including Water Storage Tanks
  • Moderate Range Solids Such as Loading & Bagging Hoppers
  • Mineral Oil
  • Open Channel Flow Measurement in the following configurations
  • V-Notch
  • Flumes
  • Weirs

OPTIONS

  • Transducers for Liquids & Solids
  • Cable length of 10m, 20m, 30m 40m or 50m
  • Aiming Kit

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service