Thanks to the “All-Welded” technology inherited by Taylor in remote seal design and manufacturing, 266MRH can offer unmatched total performance and a wide selection of options such as fill fluid, diaphragm material, capillary protection and mounting connections. ABB, leader in severe process measurements, is able to provide the right solution for the most critical process media at extreme ambient and process conditions. The long-term stability and its proven reliability make of 266MRH the best application solution for differential pressure measurements.
Replacement plug & play electronics with auto configuration capability help in reducing maintenance time and costs. The Easy Set-up menu provides configuration and zero trim in minutes without the need of an expensive communicator.
SIL2/SIL3 certification issued by TÜV Nord according to IEC 61508 represents another key-feature within 266 pressure transmitter portfolio. This certification is a real guarantee of protection and makes of 266MRH the smartest fit in Safety-critical loops.
266MRH: smartness beyond performances.