Digital positioner PositionMaster EDP300

The PositionMaster EDP300 is an electronically configurable positioner with communication capabilities designed for mounting to linear or rotary actuators. Advanced performance 4 to 20 mA with HART.
Overview
Data
Fieldbus & HART
Download
Service

Overview

The PositionMaster features a small and compact design, a modular construction, and an excellent cost-performance ratio. Fully automatic determination of the control parameters and adaptation to the positioner allow for considerable time savings as well as optimum control behavior. Because of its properties, the positioner is suited for even the most challenging operating conditions.

Data

General specifications:

  • Stainless steel housing
  • Non-contact position sensor
  • High air capacity
  • Operation with natural gas
  • Extended diagnostics
  • Graphical display
  • Universal analog input
  • Analog HART communication
  • Easy plug in modules
  • Worldwide Intrinsic Safety approvals
  • Remote sensor version
    – Advanced vibration resistance 2 g, 300 Hz
    – Protection class IP 67

Fieldbus & HART

Choose the right driver suitable for ABB field devices.
Get for each protocol the latest software revision.

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Select region / language