I/P converters
TEIP11 / TEIP11-PS

Electro-pneumatic signal converters are the link between the control rooms and pneumatic actuators. I/P converters are available with and without booster stage.

Overview
Data
Download
Service

Overview

The I/P converter with various housing is available for cabinet installation, field installation, rail installation and as slide-in type. The signal conversion is based on standard signals. Current signals 0/4 to 20 mA are converted to pressure signals 0.2 to 1 bar or 3 to 15 psi.

Data

General specifications:

  • Small dimensions
  • Variable designs
    – Control room housing IP 20, for rail and block mounting
    – Field housing, polyester IP 54 
    – Field housing, aluminium IP 65
    – Field housing, stainless steel IP 65
  • High immunity to shocks and vibrations with an effect < 1% for loads up to 10 g
  • Wide temperature range
    –  -40 °C (optionally -55 °C) to 85 °C
  • Worldwide approvals for Explosion Proof and Intrinsic Safety

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service