Pressure and Level Transmitter

ETP90 pressure transmitter

Advanced digital transmitter for measuring gauge pressure, absolute pressure, and level. ETP90 is a transmitter series with a wide range of process connections to suit various applications. The transmitter can measure pressure in liquids, gases, and steam.

Overview

ETP90 is designed for demanding industrial environments and features a modular construction. It offers 23 different process connections as well as an Ex ia-approved input for hazardous areas.

Features:

  • Pressure range: 35 kPa to 20 MPa
  • High accuracy: 0.1% (optional 0.05%) and very low temperature drift
  • Turn Down: 30:1
  • Output: 4–20 mA / HART
  • Power supply: 9 to 55 VDC
  • Optional display
9IBA031508_400x400

SLT03 submersible level transmitter

SLT03 is a level transmitter with a submersible stainless-steel probe for level measurement in vessels where a bottom pressure connection is not possible or desirable. Examples include pump pits, reservoirs, or plastic tanks.

Overview

SLT03 is an advanced, compact level transmitter in stainless steel, equipped with multiple outputs and Autozero function. Approved for Ex ia according to ATEX and IECEx.

Features:

  • Absolute or relative pressure
  • Accuracy: 0.35% (optional 0.15%)
  • PUR cable
  • Teflon-coated PUR cable as an option
  • Outputs: 4–20 mA and Modbus RTU RS485
  • Power supply: 8 to 36 VDC
  • Autozero function
SLT03

SLT11 submersible level transmitter

SLT11 is a submersible level transmitter for applications where a bottom pressure connection in the vessel is not possible or is complicated, such as pump pits, reservoirs, and plastic tanks. SLT11 is designed with innovative 2-sensor technology.

Overview

SLT11 sets a new standard in level measurement with innovative two-sensor technology that eliminates the need for a vent tube. Built for deep wells, dams, and marine applications, it delivers unmatched accuracy, durability, and reliability—even under extreme conditions. With integrated lightning protection, support for high-temperature cables (up to 125°C), and flexible communication options, SLT11 is the smart, cost-effective choice for demanding environments.

Features:

  • Pressure range: 3.5 mH₂O to 400 mH₂O
  • Accuracy: 0.25% (optional 0.1%)
  • Cable options: PUR or Teflon (up to 125°C media temperature)
  • Output: 4–20 mA, Modbus RTU, optional HART
  • Power supply: 11 to 55 VDC
  • Durable design: Robust diaphragm in stainless steel, titanium, or Hastelloy C
  • Integrated lightning protection
SLT11

SLT900 submersible level transmitter

SLT900 is a submersible level transmitter for applications where a bottom pressure connection in the vessel is not possible or is complicated, such as pump pits, reservoirs, and plastic tanks.

Overview

SLT900 is an advanced, robust level sensor in stainless steel or titanium. The open and rugged embossed diaphragm is the perfect choice when the medium is viscous and contains many particles. SLT900 is approved for Ex ia and DNV Marine.

Features:

  • Accuracy: 0.1% (optional 0.075%)
  • PUR cable
  • Teflon-coated PUR cable as an option
  • Outputs: 4–20 mA / HART
  • Power supply: 9 to 55 VDC
  • Optional lightning protection
  • Robust embossed diaphragm in various steel grades
  • Ex-ia approved
SLT900
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language