Pneumatic controllers

Campo series

The Campo series of indicating controllers are suitable for field mounting and allow accurate measurement of pressure or temperature by associated primary measuring element; a dedicated model is available for generic 3 to 15 psi pneumatic input.

These instruments provide high reliability with dynamic response, low maintenance, easily replaceable components, low air consumption, and improved compatibility with pneumatic valves.

Selectable control mode and action, setpoint source, auto/manual facility and alarm availability are available to match precisely process requirements. 

Camp series pneumatic pressure controllers
Loading documents
Select region / language