Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Advanced circular chart recorder     
C1300

A powerful and flexible data recorder for many industrial applications, particularly water and waste water treatment

Overview
Data
Download

Overview

The C1300 is an advanced, programmable circular chart recorder for up to 4 process signals.

Building on ABB’s successful Commander recorder range, and based on customer feedback, the C1300 features a host of new developments to provide a powerful and flexible data recorder for many industrial applications, but particularly water and waste water treatment.

Data

  • Easy data collection and review with LCD panels that display multi-digit totalization figures together with channel tag and engineering unit values

  • Push button controls and commands displayed in English on the unit’s LCD panels help reduce set-up time and eliminate the need for specialist knowledge

  • Plug-in modules enable fully field-upgrades (for example, extra recording channels, relay outputs, math capabilities and totalizers) to be added without having to remove the unit

  • Full NEMA 4X / IP66 protection makes it suitable for use in the wettest or dustiest locations

  • Easy installation – options for wall-, panel- or pipe-mounting available

  • Detachable terminal blocks simplify connection, enabling easy attachment of input and output wiring

  • Effortlessly backup and restore configurations from a PC

Download

Loading documents