Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Pasteurizer recorder / controller
C1950

Three separate circular chart recorder / controller models providing outstanding coverage of pasteurizer applications

Overview
Data
Download

Overview

The C1950 is a totally self-contained unit suitable for panel-, wall- or post-mounting. As standard, the case is rated NEMA4X (IP66), making it suitable for use in almost any location in a modern dairy where cleaning of all surfaces takes place. From a simple recording device to the top-of-the-range hot or cold product controller/recorder, all versions are fitted with a four-position, true-time event pen which indicates forward flow, divert, CIP and secondary divert.

  • The Commander 1951 records the hot product temperature and either the divert set point or the cold product temperature. It includes 8 diversion set points to activate the event pen.
  • The Commander 1952 is a recorder/controller. It controls hot water and records hot product and either the divert set point or the cold product temperature. It includes 8 pairs of diversion and hot water set points for the controller and event pen.
  • The Commander 1953 is the top-of-the-range recorder/controller. It has all the capabilities of the C1952 combined with cold product temperature control from the cold product temperature probe. It includes 8 pairs of diversion and hot water set points for the controller and event pen.

Data

  • All models are fully password protected and can be sealed, as required, by the FDA

  • The dedicated pasteurizer recorder/controller is designed to meet the requirements of the pasteurization processes

  • Totally self-contained unit suitable for panel-, wall- or post-mounting

  • NEMA 4X/IP66 ingress protection makes it suitable for use in almost any location in a modern dairy where cleaning of all surfaces takes place

  • All versions are fitted with a 4-position true time event pen that indicates forward flow, divert, CIP  (clean in process) and secondary divert (if required) via a digital input from valves etc.

  • High clarity digital displays with continuous indication of hot product and divert temperature

  • Compliance review meets PMO requirements

  • Pasteurizer status indicator with LED indication to show forward or diverted flow

  • True time event pen with 4-position event, records divert and forward flow plus 
    optional CIP and secondary divert

  • Up to eight diversion set points for local or remote selection of hot product divert temperature settings

  • Hot product pen calibration for optimization of pen reading to independent thermometer

  • Second resistance thermometer option allows checking for sensor error and gives additional alarm/ divert protection

Download

Loading documents