Overview
With an easy-to-read, wide-screen LCD display, the JDF200 Field Indicator provides flexible configuration capabilities. The intuitive and user-friendly “Easy setup” menu allows the operators in the field to interact with the device without training and all needed parameters can be set in a few, guided steps.
In addition, the JDF200 can be equipped with unique ABB TTG (Through-The-Glass) keypad technology which allows quick and easy local configuration without the need to open the windowed front cover. Think about configuring a device in explosion proof environments: closed cover means quick, easy and safe field operations.
This ABB Field Indicator is compatible with all 4-20 mA, 2-wire systems and therefore it is applicable in all industry sectors where flow, level, density, pressure, temperature and heat transfer rate remote measurements are needed.