Designed to withstand high vibrations and the negative effects of corrosion areas, the new JDF300 Foundation Fieldbus indicator is an ideal fit for steel, oil & gas and chemical processing plants, storage stations and transportation.
Thanks to its capability to display up to 8 different variables including pressure, temperature, flow or any other element, this indicator is the perfect match for remote visibility of process data.
JDF300 has ATEX, FM and IECEx certifications meaning it is ideal for use across industrial environments and particularly in high-hazard situations, making measurement easier and safer for operators.
Compatible with any existing Foundation Fieldbus networks and offering local or remote flexible configuration capabilities, JDF300 has an intuitive and user-friendly set up menu allowing operators in the field to interact with the device without any deep previous training.
The JDF300 is available in aluminum or stainless-steel housing, making it suitable for harsh ambient conditions. The unique multipurpose bracket system makes it possible to install to both wall and pipe using the same bracket. The modular construction also makes replacing selected parts easier when maintenance is required.