Wedge meter flow element 
WMR

Wedge flowmeters suitable for abrasive and / or viscous fluids / slurries. The WMR wedge meter has a solid V-shaped flow restriction which makes it extremely robust. It is bi-directional and is particularly suitable for fluids with a high solid content, erosive / abrasive fluids and those with a high viscosity. 

PB_DPFLOW_390x195
Brochure: Differential pressure flow meters

Applying over 100 years of DP flow expertise to industrial processes

MP overview brochure
Brochure: Trusted measurement solutions for downstream oil and gas operations

Enhancing production efficiency

Overview
Data
Download
Service

Overview

The smooth flow path has good self-cleaning characteristics and performance is not dependent on maintaining sharp edge profiles. The element design allows solids to pass through the restriction without accumulating. The meter characteristic remains constant down to low Reynolds Numbers, making it suitable for high-viscosity liquids.
When used with high-viscosity liquids or with liquids which could block conventional small-bore impulse pipework, versions with large bore tappings or tappings to take chemical tee DP transmitter elements are available..

Data

  • WMP: NPT tapped transmitter connections for low viscosity and relatively clean fluids

  • WMC: Chemical tee transmitter connections for high viscosity and fluids with high solids content

  • WMF: Flanged transmitter connections for high viscosity and fluids with high solids content

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Select region / language