Dual-compartment temperature transmitter TTD300

TTD300-hero-image

ABB's temperature transmitter solution for the a diverse range of oil and gas applications

TTD300 combines the trusted two-channel TTx300 transmitter in a rugged dual-compartment housing.

With optional enhanced surge protection, this transmitter provides the state-of-the-art in electromagnetic protection for the Oil and Gas and Chemical industries.

TTD300-Product

Key benfits

TTD300-infographic
Overview
Data
Download
Service

Overview

TTD300 combines the trusted two-channel TTx300 transmitter in a rugged dual-compartment housing. With optional enhanced surge protection, this transmitter provides the state-of-the-art in electromagnetic protection for the Oil and Gas and Chemical industries.

Data

  • Dual-compartment housing
  • Optional internal surge protection
  • Universal sensor input
    – RTD, thermocouple, Ω, mV
  • Output signal
    – 4 to 20 mA, HART
  • Wire break / corrosion monitoring in accordance with NE 89
  • Diagnostic information in accordance with NE 107
  • Large, user-friendly LCD indicator Type B
  • Approvals for explosion protection
    – IECEx, ATEX, cFMus, PESO

 

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Select region / language