Head-mount temperature transmitter
TTH200

The new temperature transmitter TTH200 supports both the HART 5 and HART 7 protocol and is the standard device of the proven TTx200 / TTx300 product family in two-wire technology.

 

Overview
Data
Fieldbus & HART
Download
Service

Overview

The TTH200 is provided for all HART standard applications in temperature measurement with one sensor input. The transmitter follows NAMUR Recommendations such as NE 89 and NE 107. The TTH200 supports the same functionality as the TTH300, but without sensor redundancy and sensor drift monitoring. As an option, an LCD indicator can be connected.
The transmitter can be configured with ABB-tools such as Field Information Manager (FIM), with DAT200 (Asset Vision Basic) via DTM, with a Handheld via EDD, or with any standard tool using FDI-/FDT-Technology.

Data

  • Universal sensor input
    – RTD, thermocouple, Ω, mV
  • Functional safety SIL 2 / SIL 3 in accordance with IEC 61508
  • Various sensor error-calibration possibilities
    – One point, two point, Callendar-van Dusen, freestyle characteristics with 32 supporting points
  • Output signal
    – 4 to 20 mA, HART 5 and HART 7 (switchable)
  • Accuracy 0.1 %, long-term stability 0.05 % per year
  • Wire break / corrosion monitoring in accordance with NE 89
  • Device status signaling and freely configurable diagnostic categorization with diagnostic history according to NE 107
  • Event monitor for logging critical events
  • Configuration monitor for configuration changes
  • Turnable LCD indicator for optimal readability (option)
  • Approvals for explosion protection
    – ATEX, IECEx, zone 0
    – FM / CSA
    – EAC, EAC-Ex
    – NEPSI

Fieldbus & HART – TTx200

Choose the right driver suitable for ABB field devices.
Get for each protocol the latest software revision.

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service