Select Language
  • English
  • Deutsch
  • 中文
  • čeština
  • 日本語
  • polski
  • svenska

Temperature sensor
SensyTemp TSP100


Temperature sensors for for standard application.

The main application for this RTD or thermocouples temperature sensors is pipe and tank engineering. Suitable for low and medium process requirements. It communicates via FOUNDATION Fieldbus, PROFIBUS PA, HART, 4 ... 20 mA or direct sensor output.

 

Overview
Data
Download
Service

Overview

SensyTemp TSP100 series sensors allow for measuring inset replacement during operation. With their short response time and high vibration resistance these devices meet the most demanding process requirements.

  • TSP111 without thermowell
    – Insertion in an existing thermowell
  • TSP121 with welded tubular thermowell
    – Screw-in thread, flange, compression fitting
  • TSP131 with drilled thermowell
    – Screw-in thread, flange, weld-in socket

Information on the exchangeable measuring inserts SensyTemp TSA101 can be found here.

Information on the welded and drilled thermowells TSW200 and TSW300, suitable for series SensyTemp TSP100 and SensyTemp TSP300 as well as TSP300-W can be found here.

Data

  • Modular design equals flexible
    – Thermowell, extension tube, connection head, transmitter
    – Exchangeable measuring inset TSA101
  • Connection heads
    – BUZ: Aluminum, with hinged cover
    – BUZH: Aluminum, with upper hinged cover
    – BUZHD: Aluminum, with upper hinged cover and LCD indicator type AS
    – BUKH: Plastic, with upper hinged cover
    – Other heads in various designs and materials
  • Transmitter in connection head
    – 4 to 20 mA, HART
    – PROFIBUS PA 3.01
    – FOUNDATION Fieldbus ITK 5.2
  • Suited to explosion protection, intrinsic safety

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service