Select Language
  • English
  • Deutsch
  • 中文
  • čeština
  • 日本語
  • polski
  • svenska

Temperature sensor
SensyTemp TSP300

Temperature sensors for heavy duty application.

Main application for this heavy duty RTD or thermocouples temperature sensors is the pipe an tank engineering in high process requirements (e.g. offshore). It communicate with FOUNDATION Fieldbus, PROFIBUS PA, HART, 4 ... 20 mA or direct sensor output.

 

Overview
Data
Download
Service

Overview

SensyTemp TSP300 series sensors allow for measuring inset replacement during operation. With their short response time and high vibration resistance these devices meet the most demanding process requirements.

  • TSP311 without thermowell
    – Insertion in an existing thermowell
  • TSP321 with welded tubular thermowell
    – Screw-in thread, flange, compression fitting
  • TSP331 with drilled thermowell
    – Screw-in thread, flange, weld-in socket

Information on the exchangeable measuring inserts SensyTemp TSA101 can be found here.

Information on the welded and drilled thermowells TSW200 and TSW300, suitable for series SensyTemp TSP100 and SensyTemp TSP300 as well as TSP300-W can be found here.

Data

  • Sturdy and versatile
    – Thermowell, extension tube, connection head, transmitter
    – Exchangeable measuring inset TSA101
  • Connection heads
    – AGL: Aluminum, with screw-on cover
    – AGLH: Aluminum, with upper screw-on cover
    – AGLD: Aluminum, with screw-on cover and LCD indicator type A / AS
    – AGS: Stainless steel, with screw-on cover
    – AGSH: Stainless steel, with upper screw-on cover
    – AGSD: Stainless steel, with screw-on cover and LCD indicator type A / AS
  • Transmitter in connection head
    – 4 to 20 mA, HART
    – PROFIBUS PA 3.01
    – FOUNDATION Fieldbus ITK 5.2
  • Suited to explosion protection, intrinsic safety and flameproof enclosure

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service