Clad measurement function

With the optional clad measurement function the Millmate Thickness Gauging system measures the thickness of multi-layer aluminium clad strip, this with superior accuracy.

The built-in clad function only requires information about the clad layers' nominal thicknesses and resistivities. The resistivities can be determined with support functions included in the scope of supply. The start-up and commissioning routines for the clad function are straightforward and easy to use. The need for test plates is limited. New types of clad material can easily be added, without the need for time-consuming test and calibration procedures.

Clad measurement
Data
Download
Service

Data

Data Standard Gauge Foil Gauge
Accuracy for strip thickness < 2 mm* ±(2.0 µm + 0.1 %) ±(1.5 µm + 0.1 %)
Accuracy for strip thickness > 2 mm* ±(3.0 µm + 0.05 %) ±(2.5 µm + 0.05 %)
Thickness range 0.035 - 15 mm 0.025 - 6 mm

*Provided information about clad layer parameters is correct

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Select region / language