Resistivity measurement function

With the optional resistivity measurement function, the Millmate Thickness Gauging system offers a unique possibility to continuously monitor material property changes.

Material property measurement on metal strip are normally done in laboratory according to a spot test procedure. The MTG, with built-in resistivity function, measures the resistivity on-line with an accuracy equal to the best available lab instruments.

An air-temperature sensor is included in the scope of supply. It is suitable for determining the strip temperature in applications with stable pass-line positions. Temperature information from other sources can also be fed into the system.

Resistivity measurement
Data
Download
Service

Data

Data
Accuracy (at 20 °C) ±0.8 % of reading
Measuring range 16 - 450 nΩm (4 % - 110 % IACS)
Output data Resistivity in nΩm
Conductivity in MS/m or % IACS
Input data Strip temperature
Analog input from MTG sensor
Analog input from external source
Serial com. data from external source

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Select region / language