| Power supply |
|
|
|
|
| IP20 voltage |
DC 24 V (18 - 36 V) |
| Power requirement |
7.5 W |
7.5 W |
7.5 W |
12 W |
| IP65 main voltage |
DC 24 V (18 - 36 V) 100 (-15%) - 240 (+10%) V AC
|
| Frequency |
45 - 65 Hz
|
| Number of load cells |
2 |
2 |
2 |
4 |
| Load cell excitation |
|
|
|
|
| Current |
0.5 A rms, 330 Hz |
0.5 A rms, 330 Hz |
0.5 A rms, 330 Hz |
0.5 A rms, 330 Hz |
| Max. load |
2 load cells plus 5 Ω cable resistance |
2 load cells plus 5 Ω cable resistance |
2 load cells plus 5 Ω cable resistance |
4 load cells plus 10 Ω cable resistance |
| Inputs |
|
|
|
|
| Digital inputs (remote zero or gain scheduling) |
- |
- |
- |
1 |
Analog inputs (connection
of multiple PFEA 113 units) |
- |
- |
- |
2 |
| Outputs |
|
|
|
|
| Analog outputs (voltage or current) |
- |
- |
- |
6 |
| -5 - +11V (max.load 5 mA) |
1 |
1 |
1 |
- |
| 0 - 21 mA (max. load 550 Ω) |
1 |
1 |
1 |
- |
Selectable filter
Step response (0 to 90 %) can be set for each output |
15, 30, 75, 250, 750, 1500 ms |
15, 30, 75, 250, 750, 1500 ms |
15, 30, 75, 250, 750, 1500 ms |
5, 15, 30, 75, 250, 750, 1500 ms |
| Scaling function for analog outputs |
Yes |
Yes |
Yes |
Yes |
| Digital outputs (Status OK and/or Level detectors) |
- |
- |
-
|
4 |
| Self diagnostics, Status OK |
|
|
|
|
| Alarm via PROFINET or EtherNet/IP |
- |
- |
Yes |
- |
| LED (green/red) |
Yes |
Yes |
Yes |
Yes |
| Alarm on Digital output |
- |
- |
- |
Yes |
| Alarm via PROFIBUS |
- |
Yes |
- |
Yes |
| Multi language interactive display |
Yes |
Yes |
Yes |
Yes |
| Selectable tension units on the display |
N, kN, kg and lbs., N/m, kN/m, kg/m, pli
|
| Maximum load memory |
Yes |
Yes |
Yes |
Yes |
| Zero offset memory |
Yes |
Yes |
Yes |
Yes |
| Communication |
|
|
|
|
| PROFIBUS DP, baud rate up to 12 Mbit |
- |
GSD file ABB_0716.GSD |
|
GSD file ABB_0717.GSD |
| PROFINET RT |
|
|
GSDML-V2.42-ABB-PFEA122-20230330.xml |
|
| EtherNet/IP |
|
|
ABB_PFEA122_1_0.eds |
|
| Environmental tolerance |
|
|
|
|
| Electrical environment |
|
|
|
|
| Electrical interference environment |
As per EMC Directive 2014/30/EU
|
| Electrical safety |
As per Low Voltage Directive 2014/35/EU
|
|
As per UL508 Industrial control equipment - uL508 approval available for PFEA111, PFEA113 and PFEA112 IP20
|
| Ambient temperature |
+5 - +55°C
|
| Degree of protection |
IEC 529 Protection class IP20 or IP65
|