Compression load cells

Sensors measure the force generated by a load under compression

  • Convert downward compressive force into an electrical signal proportional to the applied load
  • Built for strength and stability, ensuring accurate performance under heavy loads
  • Commonly used in silos, tanks, hoppers, and platform weighing systems
  • Available in standard, low-profile (pancake), and pendular designs for different applications
  • Offer high accuracy, durability, and resistance to side loads and harsh conditions

9QGPL 

Compression load cell
Weighing load cell 9QGPL
Nominal Capacity: 5 – 160 t
Accuracy class: ±0.03 (% F.S.)
Material: Nickel-Plated Steel
Protection class: IP67
Temperature Operated: -35 to 45°C
Typical Application: Container & Platform Scales

9QGPS 2960-2962-2965

Low Profile (Pan cake)
Weighing load cell 9QGPS 2960-2962-2965
Nominal Capacity:
2962: 0.3 – 0.75 t
2960,2965: 0.1 – 300
Accuracy class: ±0.03 (% F.S.)
Material: Stainless Steel / Aluminum Alloy /
Alloy Steel
Protection class: IP66
Temperature Operated: -25 to 70°C
Typical Application: Hydraulic Cylinders Monitoring

9QGPS 3100P 

Pendular Compression
Weighing load cell 9QGPS 3100P
Nominal Capacity: 5 – 500 t
Accuracy class: ±0.03 (% F.S.)
Material: Stainless Steel
Protection class: IP67
Temperature Operated: -30 to 70°C
Typical Application: Weighbridges, High-capacity reactor, Silos, Tanks or Hopper weighing

RTN

Compression load cell
RTN Load Cell
Nominal Capacity: 1 – 470 t
Accuracy class: ±0.05 (% F.S.) C3
Material: Stainless Steel
Protection class: IP68
Temperature Operated: -30 to 80°C, -30 to 110°C
Typical Application: Hopper, Platform scale, Silo & Tanks

Loading documents
Select region / language