Pin type load cells

Sensors measure force transmitted through a load-bearing pin

  • Replace structural pins to directly measure load in linkages and connections.
  • Convert applied force into an electrical signal with high reliability.
  • Suited for tight spaces and direct integration into machinery (cranes, winches, hoists, elevators, subsea).
  • Robust designs with high protection ratings (up to IP68) for harsh environments.

9QGPS 5000

Load Pins
Weighing load cell 9QGPS 5000
Nominal Capacity: 0.5 – 2000 t
Accuracy class: ±1.2 (% F.S.)
Material: Stainless Steel
Protection class: IP65/IP68
Temperature Operated: -25 to 70°C
Typical Application: Winches monitoring, Hoisting devices, Elevators, Cable cars

9QGPS 5000B

Load Measuring Wedge Sockets
Weighing load cell 9QGPS 5000B
Nominal Capacity: 0.3 – 20 t
Accuracy class: ±1 – 2 (% F.S.)
Material: Stainless Steel
Protection class: IP65
Temperature Operated: -25 to 70°C
Typical Application: Hoisting devices and Crane security in combination with Load Limitation electronics

9QGPS 5050

Submerged Load Pins
Weighing load cell 9QGPS 5050
Nominal Capacity: 0.5 – 2000 t
Accuracy class: ±0.5 - 2 (% F.S.)
Material: Stainless Steel
Protection class: IP68
Temperature Operated: -25 to 70°C
Typical Application: Shipbuilding, Monitoring, Tank test, Oil exploration, Seabed mooring, ROV Subsea tethers

Loading documents
Select region / language