Radial Load cells

Load Cells for Crane weighing

  • Integrated design ideal for direct mounting into the sheave block
  • No degradation of the existing crane structure
  • No moving parts or stay rods
  • Minimum of maintenance

9QGPK 

Crane Load Cell
Weighing load cell 9QGPK
Nominal Capacity: 6.3 – 160 t
Accuracy class: ±0.02 (% F.S.)
Material: Nickel-Plated Steel
Protection class: IP54
Temperature Operated: -40 to 100°C
Typical Application: Industrial Cranes

Loading documents
Select region / language