Tension Measurement

Sensors designed to measure tensile forces in ropes, cables, or structural elements

  • Provide precise tension readings for load monitoring and safety control.
  • Suitable for dynamic applications such as towing, hoisting, and mooring.
  • Built with robust stainless steel or nickel-plated steel for harsh environments.
  • Available in multiple configurations, including inline tension, running line, and wire rope types.

9QGPS 5100L

Tension
Weighing load cell 9QGPS 5100L
Nominal Capacity: 1 – 100 t
Accuracy class: ±1 – 2 (% F.S.)
Material: Stainless Steel
Protection class: IP66
Temperature Operated: -25 to 70°C
Typical Application: Towing force measurement, Hanging load weighing, Tensile test benches

9QGPS 5570-5575

Running Line Tensiometers
Weighing load cell 9QGPS 5570-5575
Nominal Capacity: 0.4 – 40 t
Accuracy class: ±2 – 5 (% F.S.)
Material: Stainless Steel / Nickel Plated Steel
Protection class: IP65
Temperature Operated: -25 to 70°C
Typical Application: Mooring control in oil and gas equipment, Single rope crane limitation, Tension measurement of ropes, Winch force measurement

9QGPS 5500-5505

Wire Rope
Weighing load cell 9QGPS 5500-5505
Nominal Capacity: 0.25 – 24 t
Accuracy class: ±2 – 5 (% F.S.)
Material: Stainless Steel / Nickel-Plated Steel
Protection class: IP65
Temperature Operated: -30 to 70°C
Typical Application: Hoisting devices and Crane safety improvement

Loading documents
Select region / language