The ABB weighing terminals were specially designed for industrial use. From simple through to complex applications and freely programmable versions are available.
The modular design of the electronics permits a variety of configurations with a large number of interfaces or external control options including:
- Various fieldbus connections
- Ethernet LAN with TCP/IP protocol, which supports easy integration into an existing network
- Analog inputs/outputs 15 bit and 12bit resolution
- Wireless communication, radio transmission, WLAN