Goliat FPSO

The Goliat FPSO is one of the world’s largest FPSOs’ ever built. It is built and equipped to meet the high standards linked to on-site safety and a healthy working environment adapted to the climatic conditions in the Barents Sea. It is located approximately 85km northwest of Hammerfest and 50km southeast of the Snøhvit field.

ABB’s WiMon system is to monitor the condition of rotating equipment on board. This is an example of a reasonable size wireless mesh network.

Select region / language