Gudrun Platform

Gudrun is an oil and gas field situated in the middle of the Norwegian part of the North Sea. The field is situated approximately 55 kilometres north of the Sleipner installations. The reservoir is situated at a depth of 4,200-4,700 metres.

ABB’s wireless vibration monitoring system (i.e. WiMon system) is part of the condition monitoring system installed at the site. Conventionally, this would mean having an operator with a handheld tester reporting to the control room the vibration measurements.

 

Select region / language