ACX
Advanced solutions with smart systems

The ACX system includes everything from probe, heated lines, sample conditioning to reliable and time-tested analyzers of the Advance Optima series. It can be operated from the outside

Overview
Data
Download
Service
Application

Overview

ACX is a complete system solution for continuous gas analysis

The ACX system includes everything from probe, heated lines, sample conditioning to reliable and time-tested analyzers of the Advance Optima series. It can be operated from the outside.

The system is available in various variants tailored to your measuring tasks - emission monitoring, cement applications and process gas measurements.
It is especially designed for easy service and maintenance.


The unique features of the ACX:

  • Compact, completely designed system
  • Up to 6 measuring components
  • Sophisticated internal function control
  • Designed for easy maintenance
  • Comprehensive digital communication
  • Global remote maintenance and control with Analyze IT Explorer
  • Emission certificates available

Data

Analyzer system ACX consists of the following components:

Analyzers - up to four can be combined
  • Uras26 Infrared photometer
  • Limas11 UV photometer
  • Magnos206 Oxygen analyzer
  • Magnos27 Oxygen analyzer
  • Electrochemical oxygen sensor
  • MultiFID14 analyzer
    Automatic calibration without test gas cylinders for most applications

 

Sample Conditioning
  • SCC-C Cooler
  • SCC-F Gas Feed unit
  • SCC-K NO-Converter
  • Sampling probes with heated filter
  • Probe tubes
  • Heated / unheated sample gas lines
  • Absorption filter

 

Software Packages
  • A basic license of Analyze IT Explorer is supplied with the ACX systems. Software for active support of maintenance personnel in the central monitoring and remote control of the installed analyzers.
  • QAL3 reporting for Analyze IT Explorer.This quality assurance tool complies with the requirements of standard EN 14181 for automated measuring systems (AMS).
Interfaces
  • Modbus
  • Profibus
  • Ethernet / OPC for networking with PC, connection to PLC and process control system or for integration in Windows applications

 

International Certificates
The ACX measuring technology complies with the EU directives 2001/80/EC and 2000/76/EC, as well as the 13th, 17th, 27th/30th BImSchV (Federal Regulation on Immissions) and TA-Luft (the Federal Regulations on Air Purity) in Germany.
The analyzers have already been tested to the new European Standard prEN15267-3. The system meets the requirements for AMS (Automated Measuring System) as defined in the standards of EN14181/ EN14956 for QAL1, QAL2 and QAL3.

Loading documents

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

The analyzer systems of the ACX series are able to measure up to six sample components simultaneously. The following standardized variants are available:

Applications

Components
Emission Monitoring
according 2001/80/EG and 2000/76/EG QAL3 monitoring software tool included!
CO, NO, SO2, NOx, N2O, NO2, O2


Process Gas Measurement
The spectrum of these applications can be extremly wide and highly complex in the various industrial sectors.
CO, CO2, NO, NOx, N2O, SO2, CH4, VOC, O2
A great variety of sample gas compositions and difficult marginal conditions such as high or changing pressures and temperatures make exacting demands on the measuring technology. The ACX can be optimally engineered for these measuring tasks in close collaboration with our customers.
Typical areas of application:
  • Industrial gas production
  • Chemical plants, e. g. nitric acid
  • Iron and steel production
  • Steam generators
  • Blast furnace gas analysis
  • Power stations
  • Paper production
  • Sugar production
Cement Applications
Calciner Gas Exit T<900°C
CO, CO2, NO, NOx, CH4, SO2, O2

Wet Kiln Exit T<300°C
CO, CO2, NO, SO2, O2

ESP Preheater T90 <10s
CO, NO, SO2, O2

Coal Bin, Coal Mill
CO, O2