0
产品和解决方案
行业
服务
关于ABB
Where to buy
联系我们
职业
Suggestions
Products
See more products
Shopping list preview
Trending
0
产品指南
产品指南
测量与分析
测量与分析
分析测量产品
分析测量产品
在线水质分析
在线水质分析
pH / ORP 电极
pH / ORP 电极
TBX562工业应用卫生型pH电极
TBX562工业应用卫生型pH电极
pH / redox (ORP)工业卫生型应用
TBX562
宣传册:服务水行业
用于整个水循环的测量解决方案和可信赖的应用专业知识
综述
数据
下载
服务
综述
恶劣工况、长寿命和准确测量为TB(X)562系列热插拔 pH / redox电极具有非常好的口碑。可以满足绝大部分工业过程测量要求。在严苛的过程工业应用中,其性能远超常规的传统的电极。固态Next Step™ 参比电极技术是所有TB(X)5系列电极的核心基础。 真正完全固态的内参比系统都经过饱和氯化钾(KCl)浸泡而成。这种无液体参比系统消除了传统液体参比、浆液参比、凝胶参比所存在的中毒、堵塞和抽吸等问题。
数据
Next Step™固态参比系统
Advantage™ 系列溶液地系统
可选满足各种应用的测量电极
复合电极结构系统
插入式、浸没式、流通式、热插拔安装方式
一体化集成电缆
多种液接材质可选
最高操作温度可达140 °C (284 °F)
最高操作压力可到达17 bar (250 psi) 甚至更高
下载
Loading documents
服务
ABB为您提供全生命周期服务,包括:
设备调试
维护和现场服务
维修
备件服务
培训
欲了解全面的服务内容,请浏览
测量与分析服务
联系我们
在线查询,我们将主动联系您
联系我们
寻找渠道伙伴
快速寻找渠道伙伴
寻找渠道伙伴
Select region / language
Europe
Americas
Middle East and Africa
Asia and Oceania
Global
-
English
Austria
-
German
Belgium
-
Dutch
|
French
Bulgaria
-
Bulgarian
Croatia
-
Croatian
Czech Republic
-
Czech
Denmark
-
Danish
Estonia
-
Estonian
Finland
-
Finnish
France
-
French
Germany
-
German
Greece
-
Greek
Hungary
-
Hungarian
Ireland
-
English
Italy
-
Italian
Latvia
-
Latvian
Lithuania
-
Lithuanian
Luxembourg
-
French
Netherlands
-
Dutch
Norway
-
Norwegian
Poland
-
Polish
Portugal
-
Portuguese
Romania
-
Romanian
Serbia
-
Serbian
Slovakia
-
Slovakian
Slovenia
-
Slovenian
Spain
-
Spanish
Sweden
-
Swedish
Switzerland
-
French
|
German
|
Italian
Turkiye
-
Turkish
United Kingdom
-
English
Global
-
English
Argentina
-
Spanish
Aruba
-
Spanish
Bolivia
-
Spanish
Brazil
-
Portuguese
Canada
-
English
|
French
Chile
-
Spanish
Colombia
-
Spanish
Costa Rica
-
Spanish
Dominican Republic
-
Spanish
Ecuador
-
Spanish
El Salvador
-
Spanish
Guatemala
-
Spanish
Honduras
-
Spanish
Mexico
-
Spanish
Panama
-
Spanish
Paraguay
-
Spanish
Peru
-
Spanish
Puerto Rico
-
Spanish
United States of America
-
English
Uruguay
-
Spanish
Global
-
English
Algeria
-
English
|
French
Angola
-
English
|
French
Bahrain
-
English
|
French
Botswana
-
English
|
French
Cameroon
-
English
|
French
Côte d'Ivoire
-
English
|
French
Egypt
-
English
|
French
Ghana
-
English
|
French
Israel
-
Hebrew
Jordan
-
English
Kenya
-
English
|
French
Kuwait
-
English
Lebanon
-
English
Madagascar
-
English
|
French
Mali
-
English
|
French
Mauritius
-
English
|
French
Morocco
-
English
|
French
Namibia
-
English
|
French
Nigeria
-
English
|
French
Oman
-
English
Pakistan
-
English
Palestine
-
English
Qatar
-
English
Saudi Arabia
-
English
Senegal
-
English
|
French
South Africa
-
English
Tanzania
-
English
|
French
Tunisia
-
English
|
French
Uganda
-
English
|
French
United Arab Emirates
-
English
Zambia
-
English
|
French
Zimbabwe
-
English
|
French
Global
-
English
Australia
-
English
Bangladesh
-
English
China
-
Chinese
|
English
India
-
English
Indonesia
-
English
Japan
-
Japanese
Kazakhstan
-
Russian
Malaysia
-
English
Mongolia
-
Mongolian
|
English
New Zealand
-
English
Philippines
-
English
Singapore
-
English
South Korea
-
Korean
Sri Lanka
-
English
Taiwan (Chinese Taipei)
-
Chinese - Traditional
Thailand
-
English
Vietnam
-
English