Advanced spectroscopy software for quantitative and qualitative analysis.

Horizon MB FT-IR Software

The HORIZON MB™ FT-IR Software facilitates the acquisition, processing and analysis of samples as well as managing results. Its logical and customizable interface allows you to configure your work environment and select data formats according to your needs.

 

 

Overview
Data
Download
Service

Overview

The HORIZON MB™ FT-IR Software is easy and the transition is smooth. 

With a large number of Import and Export options, data conversion becomes an asset and is no longer a problem. No Application Specialist is required for software use.

The Horizon MB FTIR software customizable work environment and intuitive interface enables you to get your work done and to manage your results. With numerous data importing and exporting options, Horizon MBTM makes short work of your data conversions. Adapting to the new Horizon MBTM FTIR software is both easy and painless.

Intuitive. Easy to use. Efficient data conversion. CFR21 part 11 compliance features. 

Data

FT-IR Software that makes easy to acquire, process and analyze data.

Six add-on modules are offered.


Professional module
Advanced features for demanding users. 
The HORIZON MB Professional module includes enhanced mathematical functions, 3-D capabilities and extended import/export functions. It also includes a regulatory module for automated execution and reporting of the instrument verification tests described in pharmacopoeia guidelines.

Library module
Powerful search engine with multiple search options.

The HORIZON MB Library module is designed for efficient multiple library searches. It is designed for efficient multiple library searches and offers spectrum and full-text search capabilities.

Horizon MBTM IR Interpretation
Easy identification of functional groups
The Horizon MBTM IR Interpretation module is used to analyze IR spectra and easily identify functional groups using the IR interpretation rule database.

Quantity module
Modern chemometrics toolbox incorporates univariate and multivariate algorithms for data analysis and quantification.

Scripting module
Allows users to develop their own routines and functions using the powerful SAX basic scripting engine. 

Security module
Enabling 21 CFR Part 11 compliance. 
The HORIZON MB Security module offers 2 selectable security levels. It provides distinctive access control to software functions based on permission schemes, hierarchical access control based on data access roles, electronic signatures, activity logging and traceability of all data manipulations. 

 

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service