Mineral pigment dispersion

Enables high productivity

A full range of mineral pigment dispersing and mixing units (Dispercel, Deliteur) for batch or continuous processes with a new family of mixer turbines, designed and optimized by flow simulations. A shear energy adapted to each application and a high axial pumping effect enable a productivity benefit thanks to short and repeatable process sequences, as well as a constant product quality.

Applications

Dispersion of mineral fillers (bentonite), coating pigments (talc, calcinated kaolin, etc.) at high solids content up to 78% (according to the product) and mixing of coatings to quickly obtain a fluid and homogeneous preparation.

Benefits

Are you looking for support or purchase information?

  • Quality and homogeneous product
  • Dosing accuracy
  • Robust design
  • Reduced and easy maintenance
  • Improved energy efficiency and increased productivity
Loading documents
Select region / language