L&W Profile Sample Cutter cuts sample strips directly from the machine reel. The samples are precision cut to a fixed width and automatically wound onto a removable cylinder. The clean, wrinkle-free samples can be used for testing in L&W Autoline and L&W TSO Tester, or for routine testing in a quality control laboratory.
Features/Benefits
- Cuts straight and parallel to reel axle
- Automatic winding
- Knives are covered for operator protection
- Cuts from right or left end of reel
- Cuts a single layer only
- Detachable cylinder in three different diameters
- Provides clean, wrinkle-free samples for all testing applications