L&W Elrepho

L&W Elrepho is the paper industry’s own spectrophotometer. It measures color, brightness, opacity and whiteness of paper, paperboard, tissue, pulp, coating inks and fillers. The visual appearance of a printed product is of crucial importance, and a firm and accurate control of substrate is important for the final result.  L&W Elrepho automatically measures according to the conditions specified by the user, e.g. D65 illuminant, C illuminant, or a 420 nm cut-off filter.

Features/Benefits

  • Easy to operate:
    – Intuitive user interface for quick and easy operation
    – Touchscreen with free positioning
    – One calibration for all filter conditions
  • Follow the accepted paper testing standard for the paper industry:
    – Complies with ISO 2469, diffuse illumination and 0 degrees observation
  • Easy to calibrate:
    – Measurement sequences with automatic UV settings
  • Measures all what you need:
    – Measures whiteness and brightness at D65 and C-illuminant and much more

Are you looking for support or purchase information?

L&W-Elrepho
Loading documents
Select region / language