L&W Micrometer gives precise and exact thickness measurements of paper, board, corrugated board and tissue. It is used for controlling manufacturing parameters to produce a superior quality product. The thickness (caliper) is an important characteristic that affect bending stiffness. Controlling thickness uniformity means producing printing paper that performs well in the printing press.
Features/Benefits
- Ease of use
– Large touch screen for good overview
– Intuitve user interface
– Specific measurement applications can easily be pre-programmed
- High precision and reproducibility
– Consistent result, due to high quality manufacturing standards (hardened and polished stainless steel)
- Quick measurements:
– Auto-cycling function that permits the continuous cycling of the upper pressure face to facilitate representative and continuous measurements
– Adaptive lifting height optimizes the height adjustment of the upper pressure face to allow whole series to be measured as quickly as possible