Drive Expert

This program is part of a learning path. See image below for details. 

This program is specifically designed to provide students with the technical expertise to support and promote high performance drive applications.

New to U.S. Drives and Automation Training?  Create a Training Account, then select the curriculum to enroll in.


 
PROGRAM


DURATION

COSTCALENDAR
REGISTER

PRE-REQUISITES
ACS580 Authorized Startup (ASU)

The ACS580 Authorized Startup training provides the student with comprehensive instruction in the installation, wiring, and commissioning of LV Drives. The curriculum combines on-line, instructor-led training, and hands-on lab exercises. The Installation & Commissioning training program for the ACS580 drives focuses on commissioning for wall mount and enclosure installation of drives up to 350HP. The program includes commissioning practices for standard analog controlled installation and installations utilizing fieldbus communications.

ACS580 ASU Program Description

eLearning
6 hours
Classroom
2 days
$0.0LINKREGISTER

Drive Specialist

This program is designed to provide students with the technical expertise to support and Apply ABB Low Voltage Drives. The Drive Specialist training focuses on machinery, pump/fan, and other light industrial drive applications. Products covered in this class are the ACS310, ACS355, ACS380, and ACS580. The program is also one of the prerequisites to the Drive Expert program.

Drive Specialist Program Description

eLearning

6 hours
Classroom

4.5 days

$0.0LINKREGISTER

ACS880 Authorized Startup (ASU)

The ACS880 Authorized Startup training provides the student with comprehensive instruction in the installation, wiring, and commissioning of LV Drives. The curriculum combines on-line, instructor-led training, and hands-on lab exercises. The Installation & Commissioning training program for the ACS580 drives focuses on commissioning for wall mount and enclosure installation of drives up to 350HP. The program includes commissioning practices for standard analog controlled installation and installations utilizing fieldbus communications.

ACS880 ASU Program Description

eLearning
16 hours
Classroom
1 day
$0.0LINKREGISTER

ONCE COMPLETED, ENROLL IN...
Drive Expert
This program is specifically designed to provide students with the technical expertise to support and promote sales of ABB LV Drives. The Drive Expert level of training focuses on industrial drive applications, with an emphasis on performance products. Products covered in this class are the ACS880, ACS800, DCS800, DCS880, AC500 e-Co PLC and CP600 HMI.

Drive Expert Program Description

eLearning
4 hours
Classroom
4.5 days
$0.0LINKREGISTER
Select region / language